Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesO-Ring Kits270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
Home
Hardware, Seals, & ConsumablesO-Ring Kits
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

O-Ring Seal Kit: 6 Sizes, 60 Seals, Nitrile, 90 Duro

Brand: Cat

Product Images
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
270-1545: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

O-Ring Seal Kit: 6 Sizes, 60 Seals, Nitrile, 90 Duro

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 10
4J-0527: 3.53 x 56.74mm 90A NBR O-Ring
4J-0527: 3.53 x 56.74mm 90A NBR O-RingQuantity: 10
4J-0520: 3.53 x 32.92mm 90A NBR O-Ring
4J-0520: 3.53 x 32.92mm 90A NBR O-RingQuantity: 10
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 10
646-5778: 171mm Long Seal Pick
646-5778: 171mm Long Seal PickQuantity: 1
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 10
4J-5140: 3.53 x 18.64mm 90A NBR O-Ring
4J-5140: 3.53 x 18.64mm 90A NBR O-RingQuantity: 10
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 270-1545

Units of Measure

USMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals.
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Coolants; ORFS, STORS seals
Hardness (Shore A): 90.0
Material: NBR (90), NBR - Nitrile, Nitrile (NBR)
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel.
Not Compatible With: Bio-diesel, automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
Notes: Dimensions and material descriptions provided for reference only
Primary Sealing Material: Rubber
Temperature (°F): -40° - 212°
Temperature (°C): -40° - 100°
Seal Type: O-ring
View More
Compatible Models for part number 270-1545

TRACK-TYPE TRACTOR

D6R II

COMPACT TRACK LOADER

259D

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL LOADER

962M Z 962 936F 960F 972G 980C 980F 972H 972K 980H 980G 972M 972L 980L 980K 980M 950M Z 950B/950E 966D 966C 966F G936 966H 950B 966G 950G 962H 966L 950F 962G 966K 950H 966M 970F 950K 962L 962K 950M 966R 950L 962M 982M 980F II

HYDRAULIC SHOVEL

6040 FS 6050 FS 6018 FS 6060 OTHER 6018 6060 FS 6015 6015 FS 6090 FS 6040 6030 FS 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert