Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-0736: 317.13mm Inside Diameter Toric Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-0736: 317.13mm Inside Diameter Toric Seal Ring
4M-0736: 317.13mm Inside Diameter Toric Seal Ring

Cat® Ring-Sealing 12.7mm Cross Section Diameter, 317.13mm Inside Diameter

Brand: Cat

Product Images
4M-0736: 317.13mm Inside Diameter Toric Seal Ring
4M-0736: 317.13mm Inside Diameter Toric Seal Ring
4M-0736: 317.13mm Inside Diameter Toric Seal Ring
4M-0736: 317.13mm Inside Diameter Toric Seal Ring
4M-0736: 317.13mm Inside Diameter Toric Seal Ring

Cat® Ring-Sealing 12.7mm Cross Section Diameter, 317.13mm Inside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-0736

Units of Measure

USMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; UV Light
Material: NBR - Nitrile,NBR (60),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (mm): 12.7
Inside Diameter (mm): 317.1
Temperature (°C): -40 - 100
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Inside Diameter (in): 12.49
Seal Inside Diameter (mm): 317.13
Temperature (°F): -40 - 212
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.5
View More
Compatible Models for part number 4M-0736

UNDERGROUND ART TRUCK

AD55

WHEEL TRACTOR

633C 633D 639D 637 631D 631C 641 637D 641B

TRACK LOADER

963 963B 963C 953B 953C 953

LOAD HAUL DUMP

R1700 II R1700 XE R1700

OFF HIGHWAY TRUCK

777E 777

WHEEL DOZER

834 834G 834H 834K 824C

LANDFILL COMPACTOR

836 836H 836G 836K

WINCH

59N 59L 58L 59 58

MOTOR GRADER

24H 24M 24 16

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 992 988K XE 988G 988H 988K 992B 980C 980F

TRACK-TYPE TRACTOR

D9 D8L D10T2 D9G D10 D9T D9R D9L D9N D9H D9 GC D10N D10R D10T D7E LGP D7E

CHALLENGER

65C 65B 65D 65 75D 75C 75 85C 85D

RIPPER

953B 9 8 953 943

PIPELAYER

589 594H 594

TRUCK

777C 777B 777D 777F 769 777 769B

QUARRY TRUCK

777E

WHEEL SCRAPER

633 641B 637D 630B 631D 631C 631B 639D 641 633B 633D

TRACTOR

776 776D 776C 776B 768B

BULLDOZER

8A 8S 8U 9C 9U 9S 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced