Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters4W-4775: Aftercooler Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters4W-4775: Aftercooler Adapter
4W-4775: Aftercooler Adapter

Cat® Aluminum Die Casting Water Aftercooler Adapter

Brand: Cat

Product Images
4W-4775: Aftercooler Adapter
4W-4775: Aftercooler Adapter
4W-4775: Aftercooler Adapter
4W-4775: Aftercooler Adapter
4W-4775: Aftercooler Adapter

Cat® Aluminum Die Casting Water Aftercooler Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-4775

Units of Measure

USMetric
Length (in): 2.56
Material Description: Aluminum
Overall Length (mm): 89.85
Length (mm): 65.13
Material: Aluminum Die Casting,Alloy Aluminum
Overall Width (mm): 89.85
Weight (kg): 0.41
Overall Height (mm): 65.13
Weight (lb): 0.9
Outside Diameter (mm): 42.33
Overall Length (in): 3.54
Width (in): 3.54
Overall Width (in): 3.54
Width (mm): 89.85
Overall Height (in): 2.56
Outside Diameter (in): 1.66
Distance Between Flange Holes (mm): 69.85
Distance Between Flange Holes (in): 2.75
View More
Compatible Models for part number 4W-4775

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

WINCH

57H

MOTOR GRADER

16G 16H NA

TRACK-TYPE TRACTOR

D8R D8L D8GC D8N D8 GC D9R D8R II D9N

MARINE ENGINE

3406B 3406C

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

EXCAVATOR

245 245D 245B

GENERATOR SET

3406C

WHEEL TRACTOR

621 627B 627E 623B 627F 623E 623F 621B 621E 621F

RECLAIMER MIXER

RM-250C RM-350B RM-350

SOIL COMPACTOR

825G 825C

WHEEL DOZER

814B 824G II 824G 824C

COLD PLANER

PM-465

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

980G II 980C 980F 980G 980F II

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RM-350B RR-250 RR-250B

GEN SET ENGINE

3406C 3406B 3406

ARTICULATED TRUCK

D400 D400E D40D D400D D350E D35HP

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C 3406

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F 621B

BULLDOZER

824S 8U 825 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced