Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components4W-5702: 0.63mm Undersize Bearing
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components4W-5702: 0.63mm Undersize Bearing
4W-5702: 0.63mm Undersize Bearing

Cat® Chromium Hot Work Steel Connecting Rod Bearing

Brand: Cat

Product Images
4W-5702: 0.63mm Undersize Bearing
4W-5702: 0.63mm Undersize Bearing
4W-5702: 0.63mm Undersize Bearing
4W-5702: 0.63mm Undersize Bearing
4W-5702: 0.63mm Undersize Bearing

Cat® Chromium Hot Work Steel Connecting Rod Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-5702

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 60.96
Length (in): 5.2
Material: Steel Backed Aluminum Bearing,Steel Backed Copper-Lead Bearing,Alloy Copper
Length (mm): 132.08
Height (in): 2.4
View More
Compatible Models for part number 4W-5702

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AE40 AD40

GENERATOR

SR500 SR4 WEG

TRUCK ENGINE

3406C 3406B 3408B 3408

POWER MODULE

PM3412

OFF HIGHWAY TRUCK

773

MOTOR GRADER

24H 16G

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 57H 59 58

TRACK-TYPE TRACTOR

D8L D8N D9R D9L D9N D10N D10R

MARINE ENGINE

3408B 3408C 3412C 3412E 3412 3406B 3408

PIPELAYER

589 578

MINING EXCAVATOR

5110B

EXCAVATOR

245 245B

VIBRATORY COMPACTOR

CB-614

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 651B 623E 651E 621B 657E 621E 633D 639D 627B 627E 631D 631E 631G 637G 637D 637E

GENERATOR SET

3412 3408C 3412C G3412

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825C

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B PM-565B

WHEEL DOZER

844 834B 824C

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

988F II 990 988B 988F 992D 980C 992C 990 II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C G3412C 3412C 3408

ARTICULATED TRUCK

D400D D40D

RIPPER

9 8 10

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3406 3412E 3412C 3408E 3408B 3408C

TRUCK

775E 775D 773E 773D 769D 769C 773B

WHEEL SCRAPER

651E 623F 623E 627E 621E 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772B 768C

GAS ENGINE

G3412 G3408C G3408B G3408 G3406

BULLDOZER

10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced