Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits506-5819: Filter Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits506-5819: Filter Kit
506-5819: Filter Kit

Cat® Kit Filter used in Diesel Exhaust Fluid Tank

Brand: Cat

Product Images
506-5819: Filter Kit
506-5819: Filter Kit
506-5819: Filter Kit
506-5819: Filter Kit
506-5819: Filter Kit

Cat® Kit Filter used in Diesel Exhaust Fluid Tank

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 506-5819
Material: Nylon, 6, 6/12, 6/6 Plastic,Stainless Steel
View More
Compatible Models for part number 506-5819

GENERATOR SET

XQP310

HEX BASED SPL SOLUTION

M322F

WHEEL TRACTOR-SCRAPER

627K 623K 627 623 621 637 621K

ENGINE

C13B C7.1

TRACK LOADER

953K

SOIL COMPACTOR

815K

WHEEL DOZER

814K

MOTOR GRADER

140M 3 AWD

LANDFILL COMPACTOR

816K 836

WHEEL LOADER

988K 966 972M 972 972XE 966 GC 966XE 988GC 966M 986K 950M 962M

TRACK-TYPE TRACTOR

D5 D6N LGP D6N XL

WHEEL SKIDDER

535D 555D 545D 525D

ARTICULATED TRUCK

725C 730C

ASPHALT PAVER

AP1055 AP1000

PIPELAYER

PL83

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C7.1

TRUCK

772G 770G

EXCAVATOR

330 GC 390F L 336

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced