Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits508-6568: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
508-6568: Single Cylinder Head Install Kit
508-6568: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
508-6568: Single Cylinder Head Install Kit
508-6568: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

106-9586: 1.78 x 23.52mm 75A FKM O-Ring
106-9586: 1.78 x 23.52mm 75A FKM O-RingQuantity: 1
239-1139: 266.40mm Inside Diameter Press in Place Seal
239-1139: 266.40mm Inside Diameter Press in Place SealQuantity: 1
239-1388: 1.5mm Thick Exhaust Manifold Gasket
239-1388: 1.5mm Thick Exhaust Manifold GasketQuantity: 6
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
8L-2746: 15.6mm Inner Diameter O-Ring Seal
8L-2746: 15.6mm Inner Diameter O-Ring SealQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
6V-6353: 3.53 x 101.19mm 75A FKM O-Ring
6V-6353: 3.53 x 101.19mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
359-1439: Cylinder Head Water Seal
359-1439: Cylinder Head Water SealQuantity: 24
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 4
222-6456: 912.40mm Outside Diameter Press in Place Seal
222-6456: 912.40mm Outside Diameter Press in Place SealQuantity: 1
224-7506: 9.4mm Thick Isolation Seal
224-7506: 9.4mm Thick Isolation SealQuantity: 3
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head GasketQuantity: 1
354-8484: Cylinder Head Plate Gasket
354-8484: Cylinder Head Plate GasketQuantity: 1
5P-8356: 21.89mm Inner Diameter O-Ring Seal
5P-8356: 21.89mm Inner Diameter O-Ring SealQuantity: 2
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 3
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 8
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
243-3565: 71.7mm Inner Diameter O-Ring Seal
243-3565: 71.7mm Inner Diameter O-Ring SealQuantity: 4
393-5115: 0.375-16 Thread High Temperature Taperlock Stud
393-5115: 0.375-16 Thread High Temperature Taperlock StudQuantity: 4
6V-0128: 46.50mm Long Connector Seal
6V-0128: 46.50mm Long Connector SealQuantity: 1
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 6
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
357-1752: 4 Bolt Turbo Exhaust Gasket
357-1752: 4 Bolt Turbo Exhaust GasketQuantity: 1
Showing 1 to 31 of 31
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert