Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud

Cat® 3/8 - 16 Thread High-Temperature Taperlock Stud for engine gasket kit ensures a reliable and heat-resistant seal

Brand: Cat

Product Images
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud

Cat® 3/8 - 16 Thread High-Temperature Taperlock Stud for engine gasket kit ensures a reliable and heat-resistant seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 516-5987
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 516-5987
Stud Type: Fully Threaded Stud
Material: STEEL,Carbon Steel
Overall Length (in): 1.77
Stud Thread Size (in): 3/8-16
View More
Compatible Models for part number 516-5987

TRACK-TYPE TRACTOR

D6E D6G SR D7G D6G D6E SR D6G2 XL D6D D6G2 LGP D7G2

MARINE ENGINE

C18 3508 3512 C32 3412 3406C

ENGINE

G3408

TRACK LOADER

973

GAS ENGINE

G3512

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert