Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Skid Steer Loader549-6561: 2016 mm (79 in), Rod Tine Style
Home
AttachmentsBuckets - Skid Steer Loader
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style

Primarily used to remove and separate rocks and larger debris from soil and sand.

Brand: Cat

Product Images
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style
549-6561: 2016 mm (79 in), Rod Tine Style

Primarily used to remove and separate rocks and larger debris from soil and sand.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
549-6561549-6561
9W-08529W-0852
9W-08449W-0844
View All Parts
Related parts
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
489-2150
489-2150: MB200
Check Price
279-5377
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
Check Price
426-6536
426-6536: 1883 mm (74 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert