Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups554-3765: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups554-3765: Track Roller Group
554-3765: Track Roller Group

Cat® Track Roller Group Standard Application, TALL DOUBLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Product Images
554-3765: Track Roller Group
554-3765: Track Roller Group
554-3765: Track Roller Group
554-3765: Track Roller Group
554-3765: Track Roller Group

Cat® Track Roller Group Standard Application, TALL DOUBLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 554-3765

Units of Measure

USMetric
Mounting Width (in): 11.59
Application: Standard Application
Mounting Bolt Axial Spacing (mm): 368.3
UC System: HDXL
Carrier Roller Compatible: No
Mounting Width (mm): 294.39
Mounting Cap Bolt Thread Size: M24
Link Outside Spread (in): 8.472
Inside Spread (in): 3.961
Link Outside Spread (mm): 215.2
Inside Spread (mm): 100.6
Flange Type: TALL DOUBLE FLANGE
Tread Diameter (in): 8.74
Mounting Bolt Traverse Spacing (in): 4.5
Mounting Cap Bolt Hole Diameter (mm): 26.5
Tread Diameter (mm): 222.0
Mounting Cap Bolt Hole Diameter (in): 1.043
Shaft Length (in): 16.156
Shaft Length (mm): 410.37
Outer Flange Diameter (mm): 264
Shaft OD (mm): 62.69
Shaft OD (in): 2.468
Mounting Bolt Traverse Spacing (mm): 114.3
Mounting Bolt Axial Spacing (in): 14.5
Outer Flange Diameter (in): 10.394
View More
Compatible Models for part number 554-3765

TRACK-TYPE TRACTOR

D7R D7E D7R LGP D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced