Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity556-3173: Hydraulic Fork Positioner Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
556-3173: Hydraulic Fork Positioner Kit
556-3173: Hydraulic Fork Positioner Kit

Conversion kit to add hydraulic adjustability of the fork tines to the heavy duty forks carriage.

Brand: Cat

Product Images
556-3173: Hydraulic Fork Positioner Kit
556-3173: Hydraulic Fork Positioner Kit
556-3173: Hydraulic Fork Positioner Kit

Conversion kit to add hydraulic adjustability of the fork tines to the heavy duty forks carriage.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

100-4336: 19.02mm Internal Diameter Dual Tube Loop Clip
100-4336: 19.02mm Internal Diameter Dual Tube Loop ClipQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
8T-0389: M10 x 1.5mm Hex Lock Nut
8T-0389: M10 x 1.5mm Hex Lock NutQuantity: 2
8T-4186: M10-1.5 x 40mm Hex Head Bolt
8T-4186: M10-1.5 x 40mm Hex Head BoltQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 556-3173

We are still working on adding a specification for this part.

Compatible Models for part number 556-3173

MULTI TERRAIN LOADER

257D3 257D 277D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 289D3 255 259D3 239D3 299D3 XE 279D3 299D3 265 299D2 249D3 299D2 XHP

SKID STEER LOADER

242D3 260 246D3 226D3 226D 246D 236D 262D3 250 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 265 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert