Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals569-7729: 272.288mm Outer Crankshaft Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft Seal

Cat® Rotation Type Crankshaft Seal Specialized for clockwise rotation, ensures a tight seal, prevents leaks, and maintains engine efficiency

Brand: Cat

Product Images
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft Seal
569-7729: 272.288mm Outer Crankshaft Seal

Cat® Rotation Type Crankshaft Seal Specialized for clockwise rotation, ensures a tight seal, prevents leaks, and maintains engine efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 569-7729

Units of Measure

USMetric
Shaft Diameter (mm): 230.0
Bore Diameter (mm): 272.0
Outside Diameter (mm): 272.288
Width (mm): 28.0
Shaft Diameter (in): 9.055
Bore Diameter (in): 10.708
Outside Diameter (in): 10.72
Width (in): 1.102
Material: Carbon Steel,Teflon Plastic,Plastic Plastic
View More
Compatible Models for part number 569-7729

PUMPER

SPF343C SPF743

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

OFF HIGHWAY TRUCK

793D 785D 789 785 793 789G 789D 3508B

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E 3512B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3508 3516B GEN G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

VEHICULAR ENGINE

3516 3512

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 994F 994D 994K 994H

ENGINE - MACHINE

3516C C4.4

GEN SET ENGINE

3516B G3520B 3512B POWER SYS G3520 G3516C G3516B 3508 G3508 G3516 G3512 3512 3508B 3516

ENGINE - INDUSTRIAL

3561B CG170-16 3512B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512C G3520H 3512 3516 3508B 3508

TRUCK

785 789 797 793D 793B 793C 785G 785C 785D 797B 785B 789C 789D 777C 777B 789B 777D

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced