Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits572-2741: KIT-FRONT HOUSING INSTALL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
572-2741: KIT-FRONT HOUSING INSTALL
572-2741: KIT-FRONT HOUSING INSTALL

Brand: Cat

fallback-image
572-2741: KIT-FRONT HOUSING INSTALL

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-3049: 1.6mm Thick Water Line Gasket
7N-3049: 1.6mm Thick Water Line GasketQuantity: 1
298-6387: 3.53 x 164.69mm 75A FKM O-Ring
298-6387: 3.53 x 164.69mm 75A FKM O-RingQuantity: 1
5L-5840: 16.92mm Outer Diameter Seal Washer
5L-5840: 16.92mm Outer Diameter Seal WasherQuantity: 2
230-1072: 0.8mm Thick Gasket
230-1072: 0.8mm Thick GasketQuantity: 2
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
6V-3348: 18.42mm Inner Diameter Seal O Ring
6V-3348: 18.42mm Inner Diameter Seal O RingQuantity: 8
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 3
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal WasherQuantity: 4
436-1478: Crankshaft Seal Assembly
436-1478: Crankshaft Seal AssemblyQuantity: 1
235-3546: 3.53 x 234.54mm 75A FKM O-Ring
235-3546: 3.53 x 234.54mm 75A FKM O-RingQuantity: 4
497-3911: 0.8mm Thick Front Housing Cover Gasket
497-3911: 0.8mm Thick Front Housing Cover GasketQuantity: 2
1S-5772: 0.8mm Thick Gasket
1S-5772: 0.8mm Thick GasketQuantity: 3
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-RingQuantity: 6
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-RingQuantity: 2
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O RingQuantity: 2
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 572-2741

We are still working on adding a specification for this part.

Compatible Models for part number 572-2741

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert