Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits574-9895: Piston Ring Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits574-9895: Piston Ring Kit
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 574-9895

Description:This Piston Ring Kit, such as part # 574-9895, contains a complete set of standard piston rings for one piston.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 574-9895

We are still working on adding a specification for this part.

Compatible Models for part number 574-9895

PUMPER

SPF343C

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

ASPHALT COMPACTOR

CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D5R LGP D4K XL D5R2 D5R XL D3K XL D6N D6K D6K LGP D4 D5 D4K LGP D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

AP-655D AP1055 AP500 AP655 BG555E AP-1000E AP-555E AP-300D AP-650B AP-800D AP600 AP555F AP500F AP-1055F AP-1055E AP655F BG600D BG-225C AP-600D AP555 BG-230D AP-500E AP655F L AP600F

PIPELAYER

PL61

EXCAVATOR

316 GC 333 GC 320D2 313D2 GC 320D L 330D2 326 GC 320D2 GC 320D GC 326D2 323D2 L 320GX 315C 312D2 L 313D2-GC 313D2 326GC OTHER 313D2 LGP 320 GX 320 GC 312D2 GC 312D2 336 GC 318D2 L 320 326 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 323 GX 320D 323GC 323 MHPU 329D2 L 320D2 L 329D2

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CS78B CS-56B CS-68B CS54B CB7 CP-533E CS7 CS-44 CB-64 CS-433E CS-54B CB-54 CS-78B CS-79B CP-433E CS-64B CD-54 CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CB-68B CS-64 CS79B CP-56B CP-64 CB-54B CB-66B CP-54 CP-56 CP54B CP-74B CB-534D CP-44 CP11 GC CB-64B CP76B CS74B CS10 GC CS14 CP-76 CP12 GC CP-74 CP56B

MOBILE HYD POWER UNIT

330 MHPU M316D

COMPACT TRACK LOADER

299C

WHEEL TRACTOR

613G

GENERATOR SET

C6.6 DE55GC DE200E0 DE200GC C7.1 C7.1DE150E0 C4.4 GEN S C4.4 XQP150 C7.1DE200E C3.3 GEN S DE165GC C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C7.1 GEN S C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

313D2 318D2 320D2 330D2

ENGINE

C4.4

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CS12 GC CP44B 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CP7 CS44B CS54B CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 442E 430E 430F 416E III 434 430 432 444F2 426 F2 444 450E 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 928H 928HZ 962L 950M 950L 962M 926 924 930 938 930H 930K 950GC 814K 924HZ 924H 924K 938H 938K

COMPACT WHEEL LOADER

920K 914 910H 910K 920 914K 914G 914G2 908H

TELEHANDLER

TH3510D TL642 TL642D TL642C TH360B TL1055C TL1055D TL943 TH357D TL1055 TL943D TL943C TH408D TH330B TH560B TH220B TL1255 TH580B TL1255C TL1255D TH514D TH340B TH460B

FORWARDER

554

ENGINE - MACHINE

C4.4

TRANSMISSION

TR16-C7.1 CAT

WHEELED EXCAVATOR

M315D2 M322D MH M318D M315GC M318 M324D2 MH M318D MH M322D2 M322D M315C M315D M317D2 M316D M320D2 M313C M313D

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054C C3.3 3056E C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB8 CB13 CB15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced