Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance576-1165: Quick Coupler Lines Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
576-1165: Quick Coupler Lines Kit
576-1165: Quick Coupler Lines Kit

Cat® Quick Coupler Lines Kit provides a flexible and durable pathway to conduct hydraulic fluid to the Quick Coupler

Brand: Cat

Product Images
576-1165: Quick Coupler Lines Kit
576-1165: Quick Coupler Lines Kit
576-1165: Quick Coupler Lines Kit

Cat® Quick Coupler Lines Kit provides a flexible and durable pathway to conduct hydraulic fluid to the Quick Coupler

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

148-8316: ADAPTER AS
148-8316: ADAPTER ASQuantity: 4
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 2
340-1665: Hose Assembly
340-1665: Hose AssemblyQuantity: 4
183-7263: Light Duty Stor Plug
183-7263: Light Duty Stor PlugQuantity: 2
4D-7733: 17.46mm Internal Diameter Loop Clip
4D-7733: 17.46mm Internal Diameter Loop ClipQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
8T-4137: M10-1.5 x 20mm Hex Head Bolt
8T-4137: M10-1.5 x 20mm Hex Head BoltQuantity: 1
361-1120: Hydraulic Hose Manifold
361-1120: Hydraulic Hose ManifoldQuantity: 1
148-8395: PLUG O RING
148-8395: PLUG O RINGQuantity: 3
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert