Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-4475: 1/4''-28 x 1 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5F-4475: 1/4''-28 x 1 1/2'' Hex Head Bolt
5F-4475: 1/4''-28 x 1 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
5F-4475: 1/4''-28 x 1 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-4475

Units of Measure

USMetric
Bolt Length (in): 1.5
Bolt Length (mm): 38.1
Bolt Type: Hex Head
Grip Length (in): 0.75
Grip Length (mm): 19.05
Material: STEEL,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.01
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x28
View More
Compatible Models for part number 5F-4475

GENERATOR

SR4

TRUCK ENGINE

1673

WHEEL TRACTOR

627B 623B 637 631C 621B 633C

TRACK LOADER

983

WHEEL DOZER

834 824B 824

MOTOR GRADER

12G 120G 16 140G 16G 130G 14G

WHEEL LOADER

988

ENGINE - MACHINE

3408

GEN SET ENGINE

3508 D379B 3412 D399 3406 3408B 3408C 3408 3412C 3512 3516 D398B

MARINE ENGINE

D353E D337 D337F D353C D353D D397D D315 D379A D379B D375D D399 D346 D348 D326F D398A D398B D342C D342 D343

INDUSTRIAL ENGINE

3304 3306 D398 3412 D399 D353C D353E D353D D333C D342 D348 D346 D342C D330C D398B 3406 D379 D379B 3408B

TRUCK

769 769B

TRACTOR

768B

GAS ENGINE

G353D G398 G379A G342C G379

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced