Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts5L-3834: 1130mm Long Raw Edge Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts5L-3834: 1130mm Long Raw Edge Cogged V-Belt
5L-3834: 1130mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
5L-3834: 1130mm Long Raw Edge Cogged V-Belt
5L-3834: 1130mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-3834

Units of Measure

USMetric
Belt Length (in): 44.49
Belt Width (in): 0.5
Belt Type: V-belts - Cogged
Belt Length (mm): 1,130.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 5L-3834

MULTI TERRAIN LOADER

247 267 287 257 277

MARINE ENGINE

D343

INTEGRATED TOOLCARRIER

IT14F IT12B

SKID STEER LOADER

262 216 236 252 228 226 248 246 242

INDUSTRIAL ENGINE

D343

EXCAVATOR

320-A L 320-A 320 L

GAS ENGINE

G343

WHEEL LOADER

980G II 980H 980G

COMPACT WHEEL LOADER

910F 910E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced