Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Product Images
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp
5L-7631: 143.50mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-7631

Units of Measure

USMetric
Clamp Width (in): 0.75
Gage Diameter (in): 5.65
Clamp Width (mm): 19.0
Material: 1E1541E,Stainless Steel
Gage Diameter (mm): 143.5
View More
Compatible Models for part number 5L-7631

PUMPER

HT400

GENERATOR

SR4 WEG SR4B

TRUCK ENGINE

1673B 1673C C-18 1673 1674 1676 1693 3406 3306C 3306

POWER MODULE

XQG135 PM3456

LOAD HAUL DUMP

R1300

OEM SOLUTIONS

3412C

MARINE ENGINE

D353E D334 D336 D353C D353D D379A D379B D399 D330A D330B D342C D330C 3306B D333A D333B D333C 3304 3306 3304B 3406B D398A D398B D343

EXCAVATOR

245 245D 245B

VIBRATORY COMPACTOR

CB-534

PETROLEUM PACKAGE

CX31-C15I CX35-P800

GENERATOR SET

C15 GEN SE C15 GENSET C18 3306B C15 C15 I6 3412C D450GC 3456 3304B 3406C G3306 3406E D500GC

WHEEL TRACTOR

623B 623E 623F 621B 621E 621F 621 627B 627E 627F

RECLAIMER MIXER

RM-250C

HYDRAULIC CONTROL

48

PETROLEUM ENGINE

C15 C18

PETROLEUM GEN SET

C15 G3306B

WHEEL LOADER

992C

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3304

GEN SET ENGINE

3406C 3406E 3306 3304 3406B D379B 3412 3408B 3408C POWER SYS 3412C D398B 3456 3304B D399 C15 GEN SE 3406 3408 3306B

ARTICULATED TRUCK

D550B D44B D25D D25C D350D D350C D30C D30D D35C D300D

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 D320A 3412 C18 D333C 3406E 3406C D342 D343 D398B 3304B 3406 3412E 3412C 3408E 3408B 3408C C-15 C-16 3306B D398 3456 D399 D353C D353E D353D C15 D342C D330C D379 D379B

WHEEL SCRAPER

621B

GAS ENGINE

G333C G398 G399 G3306B G379A G342C G3304B G3306 G343 G353D G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced