Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts5L-9902: 22.3mm Width Alternator V Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts5L-9902: 22.3mm Width Alternator V Belt
5L-9902: 22.3mm Width Alternator V Belt

Cat® Alternator V Belt transmits rotational power from the engine crankshaft to the alternator, ensuring it generates electrical power for equipment.

Brand: Cat

Product Images
5L-9902: 22.3mm Width Alternator V Belt
5L-9902: 22.3mm Width Alternator V Belt

Cat® Alternator V Belt transmits rotational power from the engine crankshaft to the alternator, ensuring it generates electrical power for equipment.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-9902

Units of Measure

USMetric
Belt Length (in): 57.01
Belt Width (in): 0.88
Belt Type: V-belts - Cogged
Belt Length (mm): 1,448.0
Belt Width (mm): 22.3
View More
Compatible Models for part number 5L-9902

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced