Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5M-7142: 196.22mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5M-7142: 196.22mm Inside Diameter Seal-O-Ring
5M-7142: 196.22mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5M-7142: 196.22mm Inside Diameter Seal-O-Ring
5M-7142: 196.22mm Inside Diameter Seal-O-Ring
5M-7142: 196.22mm Inside Diameter Seal-O-Ring
5M-7142: 196.22mm Inside Diameter Seal-O-Ring
5M-7142: 196.22mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-7142

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 196.22
Inside Diameter (in): 7.725
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 368
View More
Compatible Models for part number 5M-7142

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

650B 651B 660B 657B 641B 666B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

953C 943 963B 963C 953

LOAD HAUL DUMP

R1700 XE

SOIL COMPACTOR

825C

EJECTOR TRUCK

740 740B

WHEEL DOZER

824C

OFF HIGHWAY TRUCK

772 773GC

COLD PLANER

PM312 PM313 PM310

LANDFILL COMPACTOR

826C

WHEEL LOADER

992B 980C 992

TRACK-TYPE TRACTOR

D8H D10 D6C

ARTICULATED TRUCK

740B 740 735B 735 OEM 735

RIPPER

10

QUARRY TRUCK

772G

TRUCK

772G 797 772G OEM 793D 772 797F 770 773 777 797B

TRACTOR

772 776

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced