Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5N-0094: Fuel Injection Pump O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5N-0094: Fuel Injection Pump O Ring Seal
5N-0094: Fuel Injection Pump O Ring Seal

Cat® Fuel Injection Pump O Ring Seal maintains fluid containment, ensuring leak prevention and secure fuel system operation

Brand: Cat

Product Images
5N-0094: Fuel Injection Pump O Ring Seal
5N-0094: Fuel Injection Pump O Ring Seal

Cat® Fuel Injection Pump O Ring Seal maintains fluid containment, ensuring leak prevention and secure fuel system operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5N-0094

Units of Measure

USMetric
Cross Section Diameter (mm): 1.8
Cross Section Diameter (in): 0.071
Inside Diameter (mm): 11.2
Inside Diameter (in): 0.441
Material: Rubber
View More
Compatible Models for part number 5N-0094

GENERATOR SET

C4.4DE110E DE220GC DE200E0 C4.4 C7.1 GEN S XQP150 C7.1DE200E C4.4DE55E2 C3.3 GEN S DE200GC DE50GC DE33GC DE165GC C7.1 C7.1DE150E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0 C7.1DE150E0 DE88GC XQP30 DE110GC C4.4 GEN S DE150GC XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

438 436 416 426 428

COLD PLANER

PM312 PM313 PM310 PR-75

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH210 TH215

WHEEL LOADER

924G 924GZ

HYDRAULIC SHOVEL

6060 6040 6030

ASPHALT PAVER

AP-800 AP-800B AP-1200

INDUSTRIAL ENGINE

3054 3056 3054B 3054C C7.1 C3.3

WINDROW ELEVATOR

WE-851B WE-601B

EXCAVATOR

224 315-A 205 206 M312 M315

VIBRATORY COMPACTOR

CB-424 CP-433B CS-431B CP-323 CS-433B CS-323

ENGINE - GENERATOR SET

C7.1DE200E C3.3DE50E0

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced