Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-3868: Track Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-3868: Track Bolt
5P-3868: Track Bolt

Cat® Track Bolt, 1.125 Thread Size, 12mm Thread Pitch, 106.36mm long

Brand: Cat

Product Images
5P-3868: Track Bolt
5P-3868: Track Bolt
5P-3868: Track Bolt
5P-3868: Track Bolt
5P-3868: Track Bolt

Cat® Track Bolt, 1.125 Thread Size, 12mm Thread Pitch, 106.36mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3868

Units of Measure

USMetric
Bolt Length (in): 4.187
Bolt Length (mm): 106.36
Bolt Type: Track Bolt
Grip Length (in): 1.614
Grip Length (mm): 41.0
Hand of Thread: RH
Bolt Size (in): 1 1/8
Material: Boron Steel
Thread Size (in): 0.044
Coating: Oil With Corrosion Inhibitor
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 1.125
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.125x12
Bolt Size (mm): 28.575
View More
Compatible Models for part number 5P-3868

TRACK-TYPE TRACTOR

D10R D10

RIPPER

10

MINING EXCAVATOR

5110B

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced