5P-4624: BOLT
+ / - Hover over image to Zoom
Other Views

    5P-4624: BOLT

    Part Number: 5P-4624
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, 5/8
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 9.75, 0
    • Head Height - 4 (in): 0.48, 0
    • Head Width - 5 (in): 0, 0.94
    • Thread: Coarse Thread UNC, 0
    • Thread Size (in - tpi) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 11 1/2, 0
    • Unit of Measurement: Inch, 0