Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-6604: M24 ID Steel Hard Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-6604: M24 ID Steel Hard Washer
5P-6604: M24 ID Steel Hard Washer

FLAT WASHER

Brand: Cat

Product Images
5P-6604: M24 ID Steel Hard Washer
5P-6604: M24 ID Steel Hard Washer
5P-6604: M24 ID Steel Hard Washer
5P-6604: M24 ID Steel Hard Washer
5P-6604: M24 ID Steel Hard Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6604

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (mm): M24
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.575
Outer Diameter (mm): 40.0
Thickness (in): 0.197
Thickness (mm): 5.0
Inside Diameter (mm): 25.4
Inside Diameter (in): 1.0
Outside Diameter (in): 1.575
Outside Diameter (mm): 40.0
View More
Compatible Models for part number 5P-6604

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63

GENERATOR SET

C175-20 C175-16 C175-16GENSET

ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

SOIL COMPACTOR

825 825G II 825H 825G 825K

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

WHEEL DOZER

834 834G 834H 834B 834K 824G II 824 824H 824G 824K

WINCH

59

LANDFILL COMPACTOR

836H 836G 836K 826G 826H 826K 836 826 826G II

WHEEL LOADER

980 XE 982XE 980K HLG 980G II 980XE 988K XE 988G 988H 988K 980H 980G 988 XE 980L 980K 980M 988F II 986 980 982 988GC 980GC 986H 988 986K 982 XE 982M

TRACK-TYPE TRACTOR

D9T D9R D9L

ASPHALT PAVER

BG600D AP-600D

RIPPER

9

MARINE ENGINE

3516 C175-16

PIPELAYER

589

MINING EXCAVATOR

5130 5130B

INDUSTRIAL ENGINE

C175-16

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 797B

EXCAVATOR

320D L

BULLDOZER

9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced