Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility601-0263: Rear Object Detection Kit
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit

This kit provides the components for a rear object detection system. The radar provides visual and audible alerts when objects enter a safety proximity zone.

Brand: Cat

Product Images
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit
601-0263: Rear Object Detection Kit

This kit provides the components for a rear object detection system. The radar provides visual and audible alerts when objects enter a safety proximity zone.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

560-4991: 90mm Width Object Detection Sensor Mount Plate
560-4991: 90mm Width Object Detection Sensor Mount PlateQuantity: 1
479-3260: M5 ID Steel Flat Washer
479-3260: M5 ID Steel Flat WasherQuantity: 4
553-7005: Object Detection Sensor Front Housing
553-7005: Object Detection Sensor Front HousingQuantity: 1
560-4990: Object Detection Box Mounting Bracket
560-4990: Object Detection Box Mounting BracketQuantity: 1
7D-6922: #6-32 Hex Lock Nut
7D-6922: #6-32 Hex Lock NutQuantity: 4
4H-2558: 15.88mm Inner Diameter Flanged Rubber Grommet
4H-2558: 15.88mm Inner Diameter Flanged Rubber GrommetQuantity: 1
214-3522: No. 6 (.138)"-32 x 3/4" Rounded Pan Head Hexalobular Screw
214-3522: No. 6 (.138)"-32 x 3/4" Rounded Pan Head Hexalobular ScrewQuantity: 4
5P-6264: Wiring Grommet
5P-6264: Wiring GrommetQuantity: 1
7X-2537: M8-1.25 x 35mm Hex Head Bolt
7X-2537: M8-1.25 x 35mm Hex Head BoltQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
503-6490: Object Detection Wiring Harness
503-6490: Object Detection Wiring HarnessQuantity: 1
553-7006: Camera Monitor Rear Housing
553-7006: Camera Monitor Rear HousingQuantity: 1
634-9367: Object Detection Sensor
634-9367: Object Detection SensorQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
191-2276: M5-0.8 x 20mm Rounded Pan Head Hexalobular Screw
191-2276: M5-0.8 x 20mm Rounded Pan Head Hexalobular ScrewQuantity: 4
290-5664: Electronic Control Cable Strap
290-5664: Electronic Control Cable StrapQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 4
510-2494: Canadian Standard Association Film
510-2494: Canadian Standard Association FilmQuantity: 1
100-9992: 4.8mm Inner Diameter Washer
100-9992: 4.8mm Inner Diameter WasherQuantity: 8
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film LabelQuantity: 1
147-0385: 11.11mm Inner Diameter Single Tube Clip
147-0385: 11.11mm Inner Diameter Single Tube ClipQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 7
091-0081: 11mm Inside Diameter Steel Spacer
091-0081: 11mm Inside Diameter Steel SpacerQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
Showing 1 to 27 of 27
DescriptionSpecificationsCompatible Models
Specifications for part number 601-0263

We are still working on adding a specification for this part.

Compatible Models for part number 601-0263

WHEEL LOADER

962 950 972 966XE 972XE 980 982XE 982 980XE 966

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced