Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity612-8941: Rear Winch Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
612-8941: Rear Winch Kit
612-8941: Rear Winch Kit

This kit contains the parts needed to provide a winch on the rear of the machine. Includes winch, fairlead roller, winch frame, mounting brackets, pins, hardware, and hoses common to all machines. Two machine specific hoses not included.

Brand: Cat

Product Images
612-8941: Rear Winch Kit
612-8941: Rear Winch Kit
612-8941: Rear Winch Kit

This kit contains the parts needed to provide a winch on the rear of the machine. Includes winch, fairlead roller, winch frame, mounting brackets, pins, hardware, and hoses common to all machines. Two machine specific hoses not included.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

This kit contains the parts needed to provide a winch on the rear of the machine. Includes winch, fairlead roller, winch frame, mounting brackets, pins, hardware, and hoses common to all machines. Two machine specific hoses not included and will need to be built by the dealer. Requires Rear Auxiliary Hydraulics. Not compatible with Rear Counterweights, Heavy Duty Rear Door Guard, Heavy Duty Rear Bumper, or Rubber Rear Bumper.

This kit contains the parts needed to provide a winch on the rear of the machine. Includes winch, fairlead roller, winch frame, mounting brackets, pins, hardware, and hoses common to all machines. Two machine specific hoses not included and will need to be built by the dealer. Requires Rear Auxiliary Hydraulics. Not compatible with Rear Counterweights, Heavy Duty Rear Door Guard, Heavy Duty Rear Bumper, or Rubber Rear Bumper.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Compact Track Loader
285XE285275275XE
Skid Steer Loader
270270XE
View More
Compact Track Loader
285XE285275275XE
Warranty Information
Return Policy
Parts included in this kit

No results available.

3B-2223: 0.5" Diameter Clevis Pin
3B-2223: 0.5" Diameter Clevis PinQuantity: 1
561-9078: Tilt Cylinder Line Support Grommet
561-9078: Tilt Cylinder Line Support GrommetQuantity: 2
642-0300: Winch Mounting Plate
642-0300: Winch Mounting PlateQuantity: 1
628-0369: 8mm Scarifier Frame Mounting Plate
628-0369: 8mm Scarifier Frame Mounting PlateQuantity: 2
605-3833: Hydraulic Lift Cylinder Lines Mounting Plate
605-3833: Hydraulic Lift Cylinder Lines Mounting PlateQuantity: 2
246-7854: M10 x 1.5mm Hex Rivet Nut
246-7854: M10 x 1.5mm Hex Rivet NutQuantity: 2
276-5472: Tube
276-5472: TubeQuantity: 1
224-0554: Universal Warning Film Label
224-0554: Universal Warning Film LabelQuantity: 1
267-8821: M16 ID Steel Flat Washer
267-8821: M16 ID Steel Flat WasherQuantity: 8
6V-9169: 13/16-16 Thread Hex Lock Nut
6V-9169: 13/16-16 Thread Hex Lock NutQuantity: 2
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 2
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 2
633-1972: Worktool Information Film
633-1972: Worktool Information FilmQuantity: 1
614-7619: Hose
614-7619: HoseQuantity: 2
642-0297: Winch Mounting Plate
642-0297: Winch Mounting PlateQuantity: 1
582-6191: Washer
582-6191: WasherQuantity: 2
602-7156: Quick Disconnect Coupling
602-7156: Quick Disconnect CouplingQuantity: 1
166-1880: M20-2.5 x 75mm Hex Head Bolt
166-1880: M20-2.5 x 75mm Hex Head BoltQuantity: 8
3B-4627: 25.40mm Long Steel Cotter Pin
3B-4627: 25.40mm Long Steel Cotter PinQuantity: 1
9R-1499: 94mm Long Red Reflector
9R-1499: 94mm Long Red ReflectorQuantity: 2
3B-8488: 1/8" Thread 90 Degree Elbow Adapter
3B-8488: 1/8" Thread 90 Degree Elbow AdapterQuantity: 2
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock NutQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 2
8T-3647: M8-1.25 x 80mm Hex Head Bolt
8T-3647: M8-1.25 x 80mm Hex Head BoltQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
556-6660: 38.1mm Outer Diameter Stick Cylinder Pin
556-6660: 38.1mm Outer Diameter Stick Cylinder PinQuantity: 1
614-7620: Hose
614-7620: HoseQuantity: 2
623-8117: Rear Bumper Mounting Plate
623-8117: Rear Bumper Mounting PlateQuantity: 4
5P-8501: PADLOCK
5P-8501: PADLOCKQuantity: 1
250-1440: Adapter Assembly
250-1440: Adapter AssemblyQuantity: 2
154-1580: M20 ID Steel Flat Washer
154-1580: M20 ID Steel Flat WasherQuantity: 16
602-6688: Quick Disconnect Nipple
602-6688: Quick Disconnect NippleQuantity: 1
Showing 1 to 32 of 36Load More
DescriptionSpecificationsCompatible Models
Description for part number 612-8941

This kit contains the parts needed to provide a winch on the rear of the machine. Includes winch, fairlead roller, winch frame, mounting brackets, pins, hardware, and hoses common to all machines. Two machine specific hoses not included and will need to be built by the dealer. Requires Rear Auxiliary Hydraulics. Not compatible with Rear Counterweights, Heavy Duty Rear Door Guard, Heavy Duty Rear Bumper, or Rubber Rear Bumper.

View More
Specifications for part number 612-8941

We are still working on adding a specification for this part.

Compatible Models for part number 612-8941

COMPACT TRACK LOADER

285XE 285 275 275XE

SKID STEER LOADER

270 270XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert