Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw

Cat® 4.75mm long Hexagonal Drive Socket Head Bolt

Brand: Cat

Product Images
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw
6J-2819: 1/4"-20 x 2 3/4" Socket Head Internal Hex Screw

Cat® 4.75mm long Hexagonal Drive Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6J-2819

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Grip Length (in): 1.5
Thread Size (dia x pitch) (mm): 1/4x20
Bolt Type: Socket Head
Thread Size (in): 0.01
Bolt Length (in): 2.75
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.250
Grip Length (mm): 38.1
Bolt Length (mm): 69.85
View More
Compatible Models for part number 6J-2819

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

INTEGRATED TOOLCARRIER

IT28 IT28B

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

WINCH

57H 57 56 56H

MOTOR GRADER

16G 16H NA

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D7H D8R D8GC D8N D8 GC D8R II D6H

MARINE AUXILIARY

3516B

MARINE ENGINE

3516 3512 3508

PIPELAYER

583R 578

STABILIZER MIXER

SM-350

EXCAVATOR

225 215B 215

GENERATOR SET

3406C 3508C 3516 3512 3512B

RECLAIMER MIXER

RM-350B RM-350

ENGINE

3508PETROL 3512PETROL

PETROLEUM ENGINE

3516 3512

SOIL COMPACTOR

825G 825C

WHEEL DOZER

824G II 824G 824C

COLD PLANER

PM-465

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

G926 980G II 936E 926 980C 980F 980G 936 926E G936 980F II

TELEHANDLER

TH103

ROAD RECLAIMER

RM-350B

GEN SET ENGINE

3406C 3406B 3508 3616 3608 3606 3512 3516

RIPPER

7 6

ENGINE - INDUSTRIAL

3406C

INDUSTRIAL ENGINE

3512B 3508 3406C 3512 3516

LOGGER

227

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced