Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6K-6444: 33.3mm Thick Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6K-6444: 33.3mm Thick Spacer
6K-6444: 33.3mm Thick Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Product Images
6K-6444: 33.3mm Thick Spacer
6K-6444: 33.3mm Thick Spacer
6K-6444: 33.3mm Thick Spacer
6K-6444: 33.3mm Thick Spacer
6K-6444: 33.3mm Thick Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6K-6444

Units of Measure

USMetric
Outside Diameter (mm): 41.3
Washer Type: Flat
Length (in): 1.31
Material: Boron Steel,Alloy Zinc,Carbon Steel
Thickness (in): 1.311
Inside Diameter (mm): 23.0
Coating: Zinc Flake
Inside Diameter (in): 0.906
Thickness (mm): 33.3
Outside Diameter (in): 1.626
Length (mm): 33.3
View More
Compatible Models for part number 6K-6444

TRACK LOADER

983B 955K 955L 983

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 12K 14M 12M 3 AWD 140K 2 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 120 14 18 16GC 140M 160K 120M 140K 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced