Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6M-8796: 3/4''-10 x 1 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6M-8796: 3/4''-10 x 1 3/4'' 12-Point Head Bolt
6M-8796: 3/4''-10 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
6M-8796: 3/4''-10 x 1 3/4'' 12-Point Head Bolt
6M-8796: 3/4''-10 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6M-8796

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 1.75
Material: STEEL,Carbon Steel,Coating Fluid,Alloy Zinc
Bolt Length (mm): 44.45
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.203
Grip Length (mm): 5.16
Flange Diameter (in): 1.13
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 6M-8796

PUMPER

SPF343C

TRACK LOADER

931C II 931B 935C 931C 935B 935C II

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH48-E70 TH55FT-E90

OFF HIGHWAY TRUCK

777G 777E 777 775 773

WINCH

53 57H

BACKHOE

931 D3

WHEEL LOADER

992D 992C

TRACK-TYPE TRACTOR

D7R D3B D7H D4B D7R SERIES D8N D7R LGP D7R II D7R XR

ENGINE - MACHINE

C4.4

RIPPER

3 7 8

MARINE ENGINE

3408B 3408 3406 D343

PIPELAYER

572R 572R II

TRUCK

775G 775G OEM 773G 773G OEM 785D 777G 777F

WHEEL SCRAPER

627 627G 627F 639D 627B 627E 637 637E 637G 637B 637D

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7SU 3S 7S 3P 8SU 7S LGP 8A

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced