Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps6N-1030: One Section Reman Engine Oil Gear Pump
HomeEngineLubrication SystemOil Pumps6N-1030: One Section Reman Engine Oil Gear Pump
6N-1030: One Section Reman Engine Oil Gear Pump

Cat® One Section Reman Engine Oil Gear Pump used in Lubrication System

Brand: Cat

Product Images
6N-1030: One Section Reman Engine Oil Gear Pump
6N-1030: One Section Reman Engine Oil Gear Pump

Cat® One Section Reman Engine Oil Gear Pump used in Lubrication System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-1030

Units of Measure

USMetric
Width (mm): 219.71
Height (mm): 217.17
Length (in): 16.05
Height (in): 8.55
Length (mm): 407.67
View More
Compatible Models for part number 6N-1030

PUMPER

SPS342 SCT673 SPT342

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3126

GENERATOR SET

CG137-12 G3412C 3412C 3412 G3412

POWER MODULE

XQG400 PM3412

ENGINE

G3412C G3412

COLD PLANER

PR-1000C PR-1000 PR-750B

OEM SOLUTIONS

3412C

WHEEL LOADER

992C

GEN SET-MILITARY

3608

ENGINE - MACHINE

3208

GEN SET ENGINE

3406C 3406B 3508 POWER SYS G3412C 3412C 3412 3304B 3516

MARINE AUXILIARY

3608

MARINE ENGINE

3412 3508 3412C 3412D

INDUSTRIAL ENGINE

3412 3412C

TRUCK

773B

TRACTOR

772B

GAS ENGINE

CG137-12 G3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced