Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts6N-6652: Cogged V-Belt (Set Of 3)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts6N-6652: Cogged V-Belt (Set Of 3)
6N-6652: Cogged V-Belt (Set Of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Product Images
6N-6652: Cogged V-Belt (Set Of 3)
6N-6652: Cogged V-Belt (Set Of 3)
6N-6652: Cogged V-Belt (Set Of 3)
6N-6652: Cogged V-Belt (Set Of 3)
6N-6652: Cogged V-Belt (Set Of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-6652

Units of Measure

USMetric
Belt Length (in): 66.5
Belt Type: V-belts - Cogged
Belt Width (in): 0.63
Belt Length (mm): 1,689.0
Belt Width (mm): 15.9
View More
Compatible Models for part number 6N-6652

PUMPER

HT400

GENERATOR

SR4

GENERATOR SET

3406C G3406

RECLAIMER MIXER

RM-250C

ENGINE

C15 C18 G3406 G3408 G3412

PETROLEUM ENGINE

C15 C18

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406 3408B 3408C 3406B 3408 3412C 3412

MARINE ENGINE

3406B 3408C 3406C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C15 3406 3412 C18 3412E 3412C 3406E 3406B 3406C 3408E 3408B 3408C

GAS ENGINE

G3412 G3408 G3406

PETROLEUM PACKAGE

CX31-C15I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced