Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsShafts6P-6326: Torque Converter Shaft
HomeUndercarriageRolling ComponentsShafts6P-6326: Torque Converter Shaft
6P-6326: Torque Converter Shaft

Cat® Shaft As

Brand: Cat

Product Images
6P-6326: Torque Converter Shaft
6P-6326: Torque Converter Shaft
6P-6326: Torque Converter Shaft
6P-6326: Torque Converter Shaft
6P-6326: Torque Converter Shaft

Cat® Shaft As

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-6326

We are still working on adding a specification for this part.

Compatible Models for part number 6P-6326

POWER MODULE

TR43-E44 TR43

INDUSTRIAL ENGINE

C9.3B

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

LOAD HAUL DUMP

R2900G R1700G R3000H R2900 R1700 II

POWERTRAIN

TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

WHEEL DOZER

824G II 824 824H 824G 824C 824K

BULLDOZER

824S 825

LANDFILL COMPACTOR

826H 826K 826 826C 826G 826G II

WHEEL LOADER

986 980 980K HLG 982 980G II 988GC 980GC 980C 986H 980F 980H 986K 980G 980L 980K 982M 980M 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced