Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6S-6308: 47.75mm Long Cross Hole Clevis Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6S-6308: 47.75mm Long Cross Hole Clevis Pin
6S-6308: 47.75mm Long Cross Hole Clevis Pin

Clevis Pin Cross Hole

Brand: Cat

Product Images
6S-6308: 47.75mm Long Cross Hole Clevis Pin
6S-6308: 47.75mm Long Cross Hole Clevis Pin

Clevis Pin Cross Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-6308

Units of Measure

USMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 12.573, Length to Cross Hole: 38.1
Pin Length - B (in): 42.926
Head Height (mm): 4.826
Material: Carbon Steel
Pin Diameter (in): 0.495
Pin Diameter (mm): 12.57
Head Diameter (mm): 15.875
Pin Length (mm): 42.93
Cross Holes: 3.525
View More
Compatible Models for part number 6S-6308

UNDERGROUND ART TRUCK

AD55

WHEEL TRACTOR

627B 627G 627E 623B 627F 623G 651B 623E 623F 621B 657B 621E 621F 621G

SOIL COMPACTOR

825C

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C 836

WINCH

59N 59L 58L 59

MOTOR GRADER

24H

BACKHOE

931 D3

WHEEL LOADER

992D 980C 992C 980F 980F II

TRACK-TYPE TRACTOR

D10N D8L D10R D9R D9L D9N

RIPPER

10 9 8

PIPELAYER

589

MINING EXCAVATOR

5110B

WHEEL SCRAPER

621E 657 657B

BULLDOZER

8S 9C 9U 10SU 9S 9SU 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced