Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6T-0252: External Lip Type Piston Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6T-0252: External Lip Type Piston Seal
6T-0252: External Lip Type Piston Seal

External Lip Type Piston Seal

Brand: Cat

Product Images
6T-0252: External Lip Type Piston Seal
6T-0252: External Lip Type Piston Seal

External Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-0252
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 171.0
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 6T-0252

TRACK-TYPE TRACTOR

D9L D8L D9N D7H D6H D10N

RIPPER

7 8

PIPELAYER

589 578

BULLDOZER

7S 8S 7U 7SU 7A 8A

WINCH

57

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced