Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3602: 5.33 x 335mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-Ring

CAT® O-Ring Seal for valve mechanism cover provides a reliable and tight sealing solution

Brand: Cat

Product Images
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-Ring

CAT® O-Ring Seal for valve mechanism cover provides a reliable and tight sealing solution

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3602

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 335.0
Inside Diameter (in): 13.189
Material: FKM (75),FKM - Fluoroelastomer,FKM,Nitrile / NBR / HNBR / XNBR Rubber,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 6V-3602

GENERATOR

LC51XX XQ330

GENERATOR SET

XQP310 XQ330

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

GEN SET-MILITARY

3608

FOREST PRODUCTS

OTHER

TRACK-TYPE TRACTOR

D6GC

GEN SET ENGINE

C280-16 3616 3608 3606

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

MARINE AUXILIARY

3608

FORESTRY PRODUCTS

568

LOG LOADR FORST MACH

558

GAS ENGINE

G3612 G3616 G3608 G3606

EXCAVATOR

340F 548 336E LH 336F LNXE 336D2 XE 336D2 LXE 340F L LRE 336E 336F 336F LN XE 558 336D2 L 336F LN 340D2 L 336F L 568 FM LL 336F XE 336D2 336F L XE 568 FM 336E LNH 336D2 GC 336D2 L XE 340F L UHD FM568 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 336F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced