Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-7697: No. 8 (.164)"-32 x 1 1/4" Rounded Pan Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-7697: No. 8 (.164)"-32 x 1 1/4" Rounded Pan Head Hexalobular Screw
6V-7697: No. 8 (.164)"-32 x 1 1/4" Rounded Pan Head Hexalobular Screw

Inch, Coarse Thread UNC

Brand: Cat

Product Images
6V-7697: No. 8 (.164)"-32 x 1 1/4" Rounded Pan Head Hexalobular Screw
6V-7697: No. 8 (.164)"-32 x 1 1/4" Rounded Pan Head Hexalobular Screw

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-7697

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Corrosion Preventative Fluid,Carbon Steel,Alloy Mixed: Metal
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Sae J429 Grade 5 (120 Ksi)
Bolt Length (in): 1.25
Thread Size (mm): No. 8 (.164)
Bolt Length (mm): 31.75
Thread Size (dia x pitch) (mm): No. 8 (.164)x32
Grip Length (in): 0.125
Grip Length (mm): 3.17
View More
Compatible Models for part number 6V-7697

GENERATOR

SR4 SR4B SR4BHV

POWER MODULE

XQG400 PM3516 PM3512 PMG3516 PM3508

INTEGRATED TOOLCARRIER

IT62G II IT18B IT28 IT18 IT38G IT38F IT28B

OFF HIGHWAY TRUCK

798 AC 789 785 798 789G 796 AC 794 AC

OEM SOLUTIONS

3412C

MOTOR GRADER

120K 12H NA 140K 140H NA 140K 2 12K 160K 120K 2

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D7R II

WHEEL SKIDDER

518C

ASPHALT PAVER

AP-655C BG-2455D BG-2455C AP-800 BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260D BG-260C AP-1055B AP-1055D AP-1000 BG-2255C BG-225C BG-230D BG-245C

MARINE ENGINE

3616 3516C 3516E 3512C 3512E

MARINE AUXILIARY

3516C 3512C 3608 3508B

VIBRATORY COMPACTOR

CB-534B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 CX31-C11I TH48-E70 TH35-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9I CX31-C13I CX35-P800 CX31 CX31-C18I TH35-C13I TH48 TH35-C15I

GENERATOR SET

G3516 G3512 G3508 G3516B 3508B 3508 C32 G3520C 3516 C18 G3520E 3512 3512C 3512B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B

ENGINE

3512E 3512C 3516C 3516E

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7 3516C 3516B C32

LOCOMOTIVE ENGINE

C175-16 C32 C27

PETROLEUM GEN SET

C27 C32

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 960F 966 966 GC 966XE 950G II 950G 962H 950F 962G 950H 950K 962K 950M 962M G926 916 G916 926 936 966F G936 966H 966G 966K 966M 950 966F II 966K XE 938G II 966M XE 936E 936F 962G II 938G 926E 938F 970F 966G II 950F II

ROAD RECLAIMER

RM-350B

GEN SET ENGINE

3456 3412 3412C 3508 3512 3516

ENGINE - MACHINE

C27

INDUSTRIAL ENGINE

C32 3516C C27 C18 3126B C7 C9 3512E 3512B 3512C C9.3 3512 3412E C-12 C-15 C-10 C-16 C-9 C11 C13 C15

ASPHALT SCREED

AS2251 10 FT 8-16B 10-20WB 10-20B AS2301 8 FT 10B

TRUCK

785 785G 797F 794 AC

GAS ENGINE

G3612 G3608 G3412 G3516C G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced