Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8836: M6-1 x 14mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-8836: M6-1 x 14mm Hex Head Bolt
6V-8836: M6-1 x 14mm Hex Head Bolt

Cat® M6x1 Thread 14mm Long Hex Head Bolt

Brand: Cat

Product Images
6V-8836: M6-1 x 14mm Hex Head Bolt
6V-8836: M6-1 x 14mm Hex Head Bolt
6V-8836: M6-1 x 14mm Hex Head Bolt
6V-8836: M6-1 x 14mm Hex Head Bolt
6V-8836: M6-1 x 14mm Hex Head Bolt

Cat® M6x1 Thread 14mm Long Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8225: M6 x 1mm Hex Nut
6V-8225: M6 x 1mm Hex Nut

Cat® M6 Steel Hexagonal Plain Nut

Check Price
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock Nut

Metric

Check Price
198-4764: WASHER-HARD
198-4764: WASHER-HARD

Check Price
9X-8267: M6 ID Steel Flat Washer
9X-8267: M6 ID Steel Flat Washer

Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock Nut

Cat® Locknut (Non-metallic Insert)

Check Price
6V-8225
6V-8225: M6 x 1mm Hex Nut
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
198-4764
198-4764: WASHER-HARD
Check Price
9X-8267
9X-8267: M6 ID Steel Flat Washer
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert