Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges6Y-0311: Dozer Cutting Edge
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges
6Y-0311: Dozer Cutting Edge
6Y-0311: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge - LH

Brand: Cat

Product Images
6Y-0311: Dozer Cutting Edge
6Y-0311: Dozer Cutting Edge
6Y-0311: Dozer Cutting Edge
6Y-0311: Dozer Cutting Edge
6Y-0311: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge - LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
1J-4947
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt
Check Price
4J-9208
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
Check Price
5P-8136
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert