Complete your tax details anytime right here.
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges6Y-0312: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges6Y-0312: Dozer Cutting Edge
Related parts
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt

7/8" - 8 x 4" Plow Bolt

Check Price
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt

1” - 8 x 5 ¼” Plow Bolt

Check Price
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt

Shop Cat® 1” thread with 8 TPI and 3 ¼ inches long carbon steel plow bolt for equipment like bulldozers, track loader and wheel loaders.

Check Price
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt

1” - 8 x 3 ½” Plow Bolt

Check Price
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Check Price
5P-8136
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt
Check Price
1J-4947
1J-4947: 1-8 Thread 133.35mm Long Plow Bolt
Check Price
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
4J-9208
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced