Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters6Y-3224: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter

Cat® Weld-On J225 Two Strap Adapter

Brand: Cat

Product Images
6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter
6Y-3224: Bucket Adapter

Cat® Weld-On J225 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-3224

Units of Measure

USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J225
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 8.858
Hole Quantity: 0
Size: J225
Corner Kickout Angle: 0
Width (mm): 50.0
Bottom Strap Length (mm): 137.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 5.394
Base Edge Thickness Class: 22
Series: J Series
Overall Length (mm): 225.0
Machine: Excavator
Width (in): 1.969
View More
Compatible Models for part number 6Y-3224

MINI HYD EXCAVATOR

308E CR 308E2SR 308 307D 308E 307C 308D 307B 308C 308E2 SR 307-A 308E SR 308E2CR 307E2 308E2 CR

EXCAVATOR

E70B 307

BACKHOE LOADER

446D 446B 420D 430D 446 416D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced