Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes6Y-5345: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
6Y-5345: Track Shoe
6Y-5345: Track Shoe

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, MS, Clipped

Brand: Cat

Product Images
6Y-5345: Track Shoe
6Y-5345: Track Shoe
6Y-5345: Track Shoe
6Y-5345: Track Shoe
6Y-5345: Track Shoe

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, MS, Clipped

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6Y-5345
This part:
6Y-5345: Track Shoe
Bolt Size (in)

9/16

Track Pitch (in)

6.1

Shoe Width (in)

18.11

Description

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, MS, Clipped

6Y-1382
This part:
6Y-1382: Track Shoe
Bolt Size (in)

9/16

Track Pitch (in)

6.1

Shoe Width (in)

18.11

Description

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, MS, Clipped

Related parts
6Y-1329
6Y-1329: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert