Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7B-5932: 0.793mm Thick Engine Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines Gasket

Gasket

Brand: Cat

Product Images
7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7B-5932
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 27.0
Overall Length (mm): 56.0
View More
Compatible Models for part number 7B-5932

GENERATOR

SR4

GENERATOR SET

3304B

TRUCK ENGINE

3306C

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

TRACK LOADER

963 951C 951B 977D 941B 955C 955K 955L 941 953

BACKHOE LOADER

416 426 428 438 436

WINCH

53 54H 55 54

MOTOR GRADER

12G 120G 130G

WHEEL LOADER

950F G926 916 920 936E 936F 924G G916 926 930 936 926E G936 950

TELEHANDLER

RTC60 RT60 RT50 RT50SA

TRACK SKIDDER

D4HTSK II

WHEEL SKIDDER

518 508

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D3B D3C D5H XL D4H D4D D4E D5C D5H D6H

ENGINE - MACHINE

3304

GEN SET ENGINE

3304 3304B

MINI HYD EXCAVATOR

304.5

ASPHALT PAVER

AP-800 AP-800B AP-1200

RIPPER

3 4 953 943

MARINE ENGINE

D315

INDUSTRIAL ENGINE

3304 3176C 3304B 3204 D330C

WINDROW ELEVATOR

WE-851B WE-601B

EXCAVATOR

225 224 215B EL180 215 212 E180

BULLDOZER

4S 4P D5C PATLGP 5A PAT D5C PAT 4A

VIBRATORY COMPACTOR

CS-431B CS-433B CP-433B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced