Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7B-9149: Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
7B-9149: Washer
7B-9149: Washer

SPACER

Brand: Cat

Product Images
7B-9149: Washer
7B-9149: Washer

SPACER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7B-9149
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7B-9149

Units of Measure

USMetric
Outside Diameter (mm): 22.23
Washer Type: Flat
Side Wall Thickness (mm): 5.55625
Material: Coating Fluid,Carbon Steel
Thickness (in): 3.346
Inside Diameter (mm): 11.11
Coating: Oil with Corrosion Inhibitor
Thickness (mm): 85
Inside Diameter (in): 0.437
Outside Diameter (in): 0.875
View More
Compatible Models for part number 7B-9149

TRACK-TYPE TRACTOR

D6M D5M

GEN SET ENGINE

3306 3304B 3304 3306B POWER SYS

ENGINE - MACHINE

3304

ROTARY DRILL

MD6310

GENERATOR SET

C27

PIPELAYER

561M

RECLAIMER MIXER

RM-300

MARINE TRANSMISSION

7241

INDUSTRIAL ENGINE

3304 3306 C18 3304B

TRUCK

797F

TRACK LOADER

963C

POWER PACK

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert