Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings7M-1199: 70.86mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings7M-1199: 70.86mm Free Length Compression Spring
7M-1199: 70.86mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
7M-1199: 70.86mm Free Length Compression Spring
7M-1199: 70.86mm Free Length Compression Spring
7M-1199: 70.86mm Free Length Compression Spring
7M-1199: 70.86mm Free Length Compression Spring
7M-1199: 70.86mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-1199
Material Description: Steel
Notes: Solid Length: 38.1, Free length: 70.866, Assembled Length: 55.118, Load at Assembled Length: 128.154, Total Coils: 17.5, Spring Rate NMM: 7.078
Wire Diameter - C (in): 2.1844
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 7M-1199

TRACK-TYPE TRACTOR

DEUCE 30/30 D10R D10T

WHEEL TRACTOR

615C 615 615C II 611

ARTICULATED TRUCK

D25D D35C D25C D300E D300D D350D D350C D300B D20D D250E D30C D250D D250B D30D D250E II 735 D300E II

WHEEL SCRAPER

611 615C

TRUCK

777

TRACTOR

776

MOTOR GRADER

24H 16H NA 14H NA 12F 14H 14G 16H 14E 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced