Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts7M-4702: Cogged V-Belt (Set Of 2)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts7M-4702: Cogged V-Belt (Set Of 2)
7M-4702: Cogged V-Belt (Set Of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Product Images
7M-4702: Cogged V-Belt (Set Of 2)
7M-4702: Cogged V-Belt (Set Of 2)
7M-4702: Cogged V-Belt (Set Of 2)
7M-4702: Cogged V-Belt (Set Of 2)
7M-4702: Cogged V-Belt (Set Of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-4702

Units of Measure

USMetric
Belt Length (in): 72.99
Belt Width (in): 0.88
Belt Type: V-belts - Cogged
Belt Length (mm): 1,854.0
Belt Width (mm): 22.3
View More
Compatible Models for part number 7M-4702

TRACK-TYPE TRACTOR

D8H D6C

INDUSTRIAL ENGINE

C-12 C-10 3196 3176C C7 C-9 3126B

PETROLEUM ENGINE

C7

MOTOR GRADER

12G 130G 160G 140G

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced