Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins7N-2043: 12.70mm Long Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins7N-2043: 12.70mm Long Dowel Pin
7N-2043: 12.70mm Long Dowel Pin

Solid dowel pin

Brand: Cat

Product Images
7N-2043: 12.70mm Long Dowel Pin
7N-2043: 12.70mm Long Dowel Pin
7N-2043: 12.70mm Long Dowel Pin
7N-2043: 12.70mm Long Dowel Pin
7N-2043: 12.70mm Long Dowel Pin

Solid dowel pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-2043
Material Description: steel - pins and dowels
Notes: Overall Length: 12.7, Pin Diameter: 6.375, End Type 1: Radius, End Type 2: Radius
Material: Low Alloy Steel
View More
Compatible Models for part number 7N-2043

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C-12 C-18 C-15 3176 3406E 3406C 3406B 3176B C15 C18

GEN SET-MILITARY

3608

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

345B II 375-A L 385C FS 345B 385C L 345B L 385C 375-A 245 345B II MH 245D 245B

WHEEL TRACTOR

621 623B 623G 623E 623F 621B 621E 621F 657G 621G 627B 627G 627E 627F

VEHICULAR ENGINE

3516 3512

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825H 825C 825G II

PETROLEUM ENGINE

C-15 3516 3512 3508C 3508B 2016 3516C 3516B C280-12 3512E 3512C 3512B

WHEEL DOZER

834H 814B 824H 824C 854G 824G II

LANDFILL COMPACTOR

826G II 836H 826C 826G 826H

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

986H 962K 995 994 980G II 980F II 972G II 980C 980F 980H 980G 992G 994F 994D 994K 994H 966G II

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D400D D350E II D40D 740 D400E II 735

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3406B 3406C 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C C18 3406E 3406C 3512E 3512B 3512C G3520H 3176C 3176B 3406 3512 3516 3508B C-15 3508 C15

WHEEL SCRAPER

621E 621F 621B 657E 657B 623F 623E 627F 627E 657

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J G3508B G3516J G3516E G3406 G3520 G3516C G3516B G3512 G3516 G3508

BULLDOZER

11SU 8U 11U 8A 8SU

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 C18 3516B 3516C XQC1600 PMG3516 PM3508

LOAD HAUL DUMP

R1700 II

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

793D 785D 789 785 793 789G 789D 3508B

WINCH

57H

MOTOR GRADER

16G 16H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D8T D8N D9T D8R II D11N D11R D7R II

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3608 3508B 3508C

MARINE ENGINE

3516 3512 3508 3616 C18 3612 3508C 3508B 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3176B C280-6 C280-8

PIPELAYER

572R II 578

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

5080 385C

VIBRATORY COMPACTOR

CB-614

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3508 3516B GEN G3520C G3520B 3516 C18 G3520E 3512 G3520H G3520K 3512C 3512B 3406C 3406E G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-500

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

EJECTOR TRUCK

740 D400E II

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3516C C4.4

CHALLENGER

75 MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835 75C 85C

GEN SET ENGINE

3406C 3406E 3406B 3608 3606 3516B G3520B 3456 3512B POWER SYS G3520 G3516C G3516B 3508 C280-16 G3508 3616 G3516 G3512 3512 3508B 3516

RIPPER

11 8

TRUCK

785 789 793 797 793D 793B 793C 785G 785C 785D 797B 785B 789C 789D 777C 777B 789B 777D 772 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced