Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings7N-9845: 78.75mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings7N-9845: 78.75mm Free Length Compression Spring
7N-9845: 78.75mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
7N-9845: 78.75mm Free Length Compression Spring
7N-9845: 78.75mm Free Length Compression Spring
7N-9845: 78.75mm Free Length Compression Spring
7N-9845: 78.75mm Free Length Compression Spring
7N-9845: 78.75mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-9845
Material Description: Steel
Notes: Solid Length: 9.2, Free length: 78.75, Assembled Length: 31.09, Load at Assembled Length: 16.68, Total Coils: 5, Spring Rate NMM: 0.35
Wire Diameter - C (in): 1.7
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 7N-9845

GENERATOR

SR4 WEG

TRUCK ENGINE

3406

GENERATOR SET

3408C 3412C 3406C

VEHICULAR ENGINE

D348 D349

SOIL COMPACTOR

825C

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

826C 836

WINCH

59N 59L 58L 59 58

WHEEL LOADER

988B 988F 992D 980C 992C 990

TRACK-TYPE TRACTOR

D10N D8L D9L D9N

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3304 3406B 3412 3304B 3406 3408B 3408C 3408 3412C 3306B

RIPPER

10 9 8

MARINE ENGINE

3408B 3408C 3412C 3412D 3304B 3412 3406B 3406C 3408 3306B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3412 3406C 3406 3412C 3408B 3408C

WHEEL SCRAPER

657 657B

TRUCK

777 769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

776 772B 768C

BULLDOZER

824S 8S 8U 825 9C 9U 10SU 9S 9SU 834U 834S 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced