Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsSolenoids9X-1413: Solenoid (12V)
HomeElectrical & ElectronicsBasic ComponentsSolenoids9X-1413: Solenoid (12V)
9X-1413: Solenoid (12V)

Cat® Solenoid Engine Shut-Off (12V)

Brand: Cat

Product Images
9X-1413: Solenoid (12V)
9X-1413: Solenoid (12V)
9X-1413: Solenoid (12V)
9X-1413: Solenoid (12V)
9X-1413: Solenoid (12V)

Cat® Solenoid Engine Shut-Off (12V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-1413

Units of Measure

USMetric
Length (in): 2.37
Distance Between Flange Holes (in): 2.92
Distance Between Flange Holes (mm): 74
Length (mm): 112.5
Type: Pull
Voltage (volts): 24 Vdc,24v
Weight (kg): 1.86
Weight (lb): 4.1
View More
Compatible Models for part number 9X-1413

GENERATOR

WEG

GENERATOR SET

3408C 3412C

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WINCH

59N 59L 58L 59 58

WHEEL LOADER

988B 988F 992D 992C 990

TRACK-TYPE TRACTOR

D10N D9L D9N

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3408 3412C

RIPPER

10 9

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3408

INDUSTRIAL ENGINE

3412 3406 3412C 3408B 3408C

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

BULLDOZER

9C 9U 10SU 9S 9SU 834U 834S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced