Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes7T-6031: 31.62mm ID Power Train Oil Lines Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
7T-6031: 31.62mm ID Power Train Oil Lines Tube
7T-6031: 31.62mm ID Power Train Oil Lines Tube

Cat® Power Train Oil Lines Tube directs oil through the power train system to support lubrication and efficient component movement

Brand: Cat

Product Images
7T-6031: 31.62mm ID Power Train Oil Lines Tube
7T-6031: 31.62mm ID Power Train Oil Lines Tube

Cat® Power Train Oil Lines Tube directs oil through the power train system to support lubrication and efficient component movement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-6031
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-6031

Units of Measure

USMetric
Width (mm): 589.28
Height (mm): 332.74
Length (in): 35.4
Material: Structural Steel,Alloy Steel
Height (in): 13.1
Length (mm): 899.16
View More
Compatible Models for part number 7T-6031

TRACK-TYPE TRACTOR

D8R D8GC D8N D8 GC

RIPPER

8

BULLDOZER

8SU 8U 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert