Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7V-0448: M12 ID Steel Flat Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
7V-0448: M12 ID Steel Flat Washer
7V-0448: M12 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
7V-0448: M12 ID Steel Flat Washer
7V-0448: M12 ID Steel Flat Washer
7V-0448: M12 ID Steel Flat Washer
7V-0448: M12 ID Steel Flat Washer
7V-0448: M12 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7V-0448
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7V-0448

Units of Measure

USMetric
Outer Diameter (mm): 22
Outer Diameter (in): 0.866
Thickness (mm): 0.79
Thickness (in): 0.031
Fits Bolt Sizes (mm): M12
Fits Bolt Sizes (in): 1/2
Coating: Zinc
Material: Soft Steel,Carbon Steel,Alloy Zinc
Washer Type: Flat
Inside Diameter (mm): 13.8
Inside Diameter (in): 0.543
Outside Diameter (in): 0.866
Outside Diameter (mm): 22
View More
Compatible Models for part number 7V-0448

SOIL COMPACTOR

815B 825C

LOAD HAUL DUMP

R2900 R1700 II

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E 966D 988B 966F 966E 950B 950E 994D 950F 980C 992C 980F 994 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert