Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt

Cat® 3/4-10 Thread 82.55mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt
7X-0369: 3/4''-10 x 3 1/4'' Hex Head Bolt

Cat® 3/4-10 Thread 82.55mm Long Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-0369
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-0369

Units of Measure

USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 7X-0369

PUMPER

SPF343C SPS343 CPT372 SPT343

GENERATOR

SR4

POWER MODULE

PM3412 3516C

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657

LOAD HAUL DUMP

R2900 R2900G

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

WINCH

57H 56H 59N 59L 58L 53 56 55 54

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6R III D6H II D3C II D11 D4H III D3C III D3B D3C D4B D5H XL D5C III D4H D4C D5B D5C D5H D5E D6E SR D6D D7G2 D6R D6T D6E D6H D7R D7G D7H D8T D8R D10T2 D8N D9R D9N D4H XL D4C II D10T D11N D11R D11T

ROTARY DRILL

MD6250

ASPHALT PAVER

AP-800 AP655 AP-800D AP-800C AP-800B BG-230 AP600 AP-1000 BG-230D

PIPELAYER

572R II 572R 561H

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 229 231D 235 219 235B 235C 235D 245 245D 245B

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-433B CS-323 CS-563 CS-531C CS-533 CS-531 CP-433B CP-563 CP-323 CS-533C CP-563C CS-583C CP-533 CS-573C CS-563C

GENERATOR SET

G3516 3412C C175-20 C18 C15 3512C 3512B 3516C 3516B 3516C GEN SET 3516E

WHEEL TRACTOR

633E II 651E 631K 631E 631G 623H 657E 621K OEM 657G 621H 627H 637G 637E 637K

RECLAIMER MIXER

RM-250C RM-300

TRACK LOADER

963 931C II 973 935C 939 933 953 963B 953B 953C 931C 935C II

SOIL COMPACTOR

825G 825C 825G II

WHEEL DOZER

824G II

COLD PLANER

PR-1000 PR-1000C PR-450 PR-750B

LANDFILL COMPACTOR

826G II 826C 826G

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

980G II 980F II 980C 980F 980H 980G

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3412 3412C

ARTICULATED TRUCK

D400E D350E

RIPPER

953B 11 3 7 6 5 4 9 8

TRUCK

794 AC

WHEEL SCRAPER

651E 631G 631E 657G 657E 637K 637E 637G

ASPHALT SCREED

SE60 10 FT SE60 FM SE47 FM

LOGGER

227

BULLDOZER

7SU 6SU 11SU 7S LGP 8U 9U 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 7S 7U 8A 825 9SU 3S 5A PAT 3P 8SU D5C PAT 4A

View More
Related parts
3E-9862: 3/4''-10 Hex Lock Nut
3E-9862: 3/4''-10 Hex Lock Nut

Inch

Check Price
1K-6870: 3/4''-10 Cone Lock Nut
1K-6870: 3/4''-10 Cone Lock Nut

Cat® 3/4'' Steel Hexagonal Locknut

Check Price
6V-8182: 3/4''-10 Hex Nut
6V-8182: 3/4''-10 Hex Nut

Cat® 0.750" Steel Hexagonal Plain Nut

Check Price
8T-4994: 3/4" ID Steel Flat Washer
8T-4994: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
7X-0582: 3/4" ID Steel Flat Washer
7X-0582: 3/4" ID Steel Flat Washer

FLAT WASHER

Check Price
3E-9862
3E-9862: 3/4''-10 Hex Lock Nut
Check Price
1K-6870
1K-6870: 3/4''-10 Cone Lock Nut
Check Price
6V-8182
6V-8182: 3/4''-10 Hex Nut
Check Price
8T-4994
8T-4994: 3/4" ID Steel Flat Washer
Check Price
7X-0582
7X-0582: 3/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert